USC Universal Strut Clamp for Pipe/Conduit, HD, 32.8–33.4 mm OD, 1" Pipe
Hover to magnify image or click to enlarge
USC Universal Strut Clamp for Pipe/Conduit, HD, 32.8–33.4 mm OD, 1" Pipe
Catalog#: USC033HD
Details
Application images
Resources
Video
Compatible Items
Features
- Consists of two clamps, nut and bolt
- Fits into open side of strut channel
- Conforms with Manufacturers Standardization Society (MSS) SP-58 (Type 59)
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen

Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.