Strut Nut with Spring, Channel Type C, Steel, EG, M8 Rod
Hover to magnify image or click to enlarge
Strut Nut with Spring, Channel Type C, Steel, EG, M8 Rod
Catalog#: SPRCM8EG
Details
Resources
Compatible Items
Features
- Used to create metal frames with nVent CADDY Eristrut channels
- Spring allows for easy installation
Specifications
PRODUCT ATTRIBUTES
| Pull-Out Strength | |||
| Part Number | Channel Thickness | ||
| 2,5 mm | 2 mm | 1,5 mm | |
| SPRCM6xx | 2000 N | 2000 N | 2000 N |
| SPRCM8xx | 3330 N | 3330 N | 3330 N |
| SPRCM10xx | 4890 N | 4440 N | 4440 N |
| SPRCM12xx | 4890 N | 4660 N | 4440 N |
Lentolehtinen
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.