PH4647.jpg image
Hover to magnify image or click to enlarge

Strut Nut with Spring, Channel Type C, Steel, HD, M12 Rod

Catalog#: SPRCM12HD
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Pull-Out Strength
Part Number Channel Thickness
2,5 mm 2 mm 1,5 mm
SPRCM6xx 2000 N 2000 N 2000 N
SPRCM8xx 3330 N 3330 N 3330 N
SPRCM10xx 4890 N 4440 N 4440 N
SPRCM12xx 4890 N 4660 N 4440 N

Diagrams

Resources Compatible Items
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy