M8 Split Nut for Quick Installation on Threaded Rod
Hover to magnify image or click to enlarge
M8 Split Nut for Quick Installation on Threaded Rod
Catalog#: SNM8
Details
Application images
Resources
CAD
Video
Compatible Items
Features
- Allows side mounting of nut to threaded rod
- Reduces the need for threading compared to standard nuts and washers
- Ideal for retrofit projects, such as trapeze installations, where disassembly of the support system is not desired
- Works with slightly damaged threads and minor burrs on the threaded rod
- Reduces installation time up to 50%
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Lentolehtinen
Luettelo
Tekninen käsikirja
Certifications



Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.