nVent CADDY Speed Link SLK Locking Device, 1.5–2 mm Wire
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK Locking Device, 1.5–2 mm Wire
Catalog#: SLK2R10
Details
Application images
Resources
Video
Features
- Push/pull keyless release allows easy adjustments
- Low-profile locking device minimizes visual impact
- Cable spread of 90 degrees allows positioning the device closer to the load
- Keyless release tubes are easy to operate while wearing gloves
- Double-sided locking mechanism enables simple height adjustment
Specifications
PRODUCT ATTRIBUTES
Esite
Lentolehtinen
Certifications
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.