nVent CADDY Speed Link SLK with Drop Wire Clip, 2 mm Wire, 5 m Length
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK with Drop Wire Clip, 2 mm Wire, 5 m Length
Catalog#: SLK2L5DW6
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and pre-assembled drop wire clip end fitting for catenary cable
- Can be used to hang services from catenary cable or act as an intermediate support to reduce sag and tension
- Easily snaps onto catenary cable and locks in place when closed
- Tool-free clip can be hand-closed on the catenary wire
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Esite
Lentolehtinen

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.