Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 1m Long - 44kg
Hover to magnify image or click to enlarge
Tool-free 2mm Wire Rope Hanger Kit with Hook End-Fitting - 1m Long - 44kg
Catalog#: SLK2L1
Details
Application images
Resources
CAD
Video
Compatible Items
Features
- Complete system includes wire, locking device and pre-assembled hook end fitting
- Hooks to a wide range of nVent CADDY fasteners
- Fastens to the building structure or hanging services by looping around and hooking to wire rope
- Easy to remove for applications requiring maintenance
- Spring latch helps provide secure connection
- Insert cable through hole and use bottom side of hook as an end stop
- Also available in Y-hook configuration
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Esite
Lentolehtinen
Luettelo
Tekninen käsikirja
Certifications
SMACNA SPEED LINK SLK
English
HVAC‐DCS 3rd edition, Chapter 5, Tables 5‐1 and 5‐1M
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598


Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.