nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 5 m Length
Hover to magnify image or click to enlarge
nVent CADDY Speed Link SLK with Angle Bracket, 1.5 mm Wire, 5 m Length
Catalog#: SLK15L5AB
Details
Application images
Resources
Video
Compatible Items
Features
- Complete system includes wire, locking device and pre-assembled angle bracket end fitting
- Ideal for attaching to concrete, steel or wood surfaces
- Simple alternative to jack chain and additional hardware
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Esite
Lentolehtinen
Tekninen käsikirja
Certifications
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598

Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.