Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 2m Long - 19.5kg
Hover to magnify image or click to enlarge
Tool-free 1.5mm Wire Rope Hanger Kit with Loop End-Fitting - 2m Long - 19.5kg
Catalog#: SLK15L2LP
Details
Application images
Resources
Video
Compatible Items
Features
- Complete system includes wire, locking device and pre-assembled loop end fitting
- Easy and flexible solution attaches to building structures
- Wire rope wraps around structure and through loop for quick installation
- Ideal for attaching to purlins, beams and other structural members
- Works well in tight or confined spaces
- Loop attaches directly to pipe, ductwork or other hanging assemblies
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Esite
Lentolehtinen
Tekninen käsikirja
Tietolomake
Certifications
SMACNA SPEED LINK SLK
English
HVAC‐DCS 3rd edition, Chapter 5, Tables 5‐1 and 5‐1M
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598

Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.