nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 0.5 m Y-Length
Hover to magnify image or click to enlarge
nVent CADDY Speed Link Y-Toggle with Eyelet Extension, 1.5 mm Wire, 0.5 m Y-Length
Catalog#: SLD15Y500
Details
Application images
Resources
Video
Compatible Products
Features
- Attaches to clearance holes in a variety of structures or hanging devices
- Ideal for supporting lighting fixtures
- Y-design provides improved stability
Specifications
PRODUCT ATTRIBUTES
Esite
Lentolehtinen
Tekninen käsikirja
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
cUL IFFX7.E94389
English
CSA-C22.2 No. 250.0
cUL IFFX7.E94389
CSA-C22.2 No. 250.0

Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.