PH41244.jpg image
Hover to magnify image or click to enlarge

Bolt Expansion Anchor, Steel, EG, M8 Rod, 75 mm

Catalog#: SABM8010
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Characteristic Axial Loads from ETA-12/0397
Part Number Cracked Concrete C20/25 Non-Cracked Concrete C20/25
SABM8010 2.4 kN 3.6 kN
SABM8050 2.4 kN 3.6 kN
SABM10010 4.3 kN 7.6 kN
SABM10050 4.3 kN 7.6 kN
SABM12015 7.6 kN 11.9 kN
SABM12050 7.6 kN 11.9 kN
SABM16025 11.9 kN 16.7 kN
SABM20030 14.3 kN 23.8 kN
SABM8010S6 2.4 kN 4.3 kN
SABM8050S6 2.4 kN 4.3 kN
SABM10010S6 4.3 kN 7.6 kN
SABM10050S6 4.3 kN 7.6 kN

Diagrams

Application images Resources Video
nVent CADDY Concrete Fastening Solutions

Play

CADDY-2DANI-N00343-AnchorCalcSoftWare-EN-2311

Play

Compatible Items
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy