Bolt Expansion Anchor, Steel, EG, M12 Rod, 145 mm
Hover to magnify image or click to enlarge
Bolt Expansion Anchor, Steel, EG, M12 Rod, 145 mm
Catalog#: SABM12050
Details
Application images
Resources
Video
Compatible Items
Features
- Heavy duty wedge anchor
- For cracked and non-cracked concrete
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- Approved for use in seismic design category C1 & C2 (for Drill Bit Diameters 8 mm and greater)
Specifications
PRODUCT ATTRIBUTES
| Characteristic Axial Loads from ETA-12/0397 | ||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 |
| SABM8010 | 2.4 kN | 3.6 kN |
| SABM8050 | 2.4 kN | 3.6 kN |
| SABM10010 | 4.3 kN | 7.6 kN |
| SABM10050 | 4.3 kN | 7.6 kN |
| SABM12015 | 7.6 kN | 11.9 kN |
| SABM12050 | 7.6 kN | 11.9 kN |
| SABM16025 | 11.9 kN | 16.7 kN |
| SABM20030 | 14.3 kN | 23.8 kN |
| SABM8010S6 | 2.4 kN | 4.3 kN |
| SABM8050S6 | 2.4 kN | 4.3 kN |
| SABM10010S6 | 4.3 kN | 7.6 kN |
| SABM10050S6 | 4.3 kN | 7.6 kN |
Esite
Lentolehtinen
Luettelo
Certifications


Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.