RS Retrofit Retainer Strap, 215.9 mm
Hover to magnify image or click to enlarge
RS Retrofit Retainer Strap, 215.9 mm
Catalog#: RS08
The nVent CADDY RS Retrofit Retainer Strap is designed to assist in the securement of beam clamps and other flanges to metal structures. Due to the post-installation function, the RS Retrofit Retainer Strap can be added to pre-existing hanging systems without dismantling any clamps or threaded rods already in place. With a teardrop-shaped opening to lock onto the rod, contractors can be confident that components will not shift during installation and will retain their integrity even in the case of a seismic event.
Details
Application images
Resources
CAD
Compatible Products
Features
- Ideal for both new and existing applications
- Designed for use with the nVent CADDY Beam Clamps and Accessories
- Can be secured to either the set screw or threaded rod
- Large teardrop-shaped opening is compatible with multiple threaded rod diameters, significantly reducing inventory
- Provides a secure attachment in seismic zones and complies with NFPA® requirements
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Tietolomake
Certifications
UL VFXT.EX2452
English
ANSI/UL 203
UL VFXT.EX2452
ANSI/UL 203
cUL VFXT7.EX2452
English
ULC/ORD-C203
cUL VFXT7.EX2452
ULC/ORD-C203
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.