Rooftop Pyramid ST Adjustable Strut Support, 406 mm x 178–457 mm
Hover to magnify image or click to enlarge
Rooftop Pyramid ST Adjustable Strut Support, 406 mm x 178–457 mm
Catalog#: PSA16AH18
Details
Application images
Resources
CAD
Features
- Height adjustability provides effective navigation of pipe, conduit, duct and cable tray around obstructions
- Foam bottom offers low abrasion interface for better roof membrane protection
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Provides superior load distribution, even with varying rooftop surfaces
- Ready to use out of the box, saving installation time and labor
- Multiple sizes and load ratings offer the ability to tailor the solution to the application
- Hot-dip galvanized and UV stabilized for long lasting performance
Specifications
PRODUCT ATTRIBUTES
Esite
Lentolehtinen
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.