Metal Pressure Clip, Fire-Rated, 16 Cable
Hover to magnify image or click to enlarge
Details
Application images
Resources
CAD
Video
Compatible Items
Features
- Includes insert for E30 fire rating according to DIN 4102-12
- Ideal for smaller runs of cables
- Flexible clip retains shape and allows for cables to be inserted after installation
- Rounded edges help prevent cable damage
- Cables are neatly installed providing a consistent and professional appearance
- Low profile allows for installations in tight spaces
Specifications
PRODUCT ATTRIBUTES
| E30 Fire Rating Data Cable Capacity | ||||
| Eucasafe JE-H(St) Bd FE 180 E30 | ||||
| Part Number | Number of Wire Pairs | Wire Diameter | Cable Diameter | Number of Cables |
| PKM10H6IN | 2 | 0.8 mm | 6.6 mm | 14 Max |
| 4 | 0.8 mm | 8.8 mm | 10 Max | |
| PKM16H6IN | 2 | 0.8 mm | 6.6 mm | 24 Max |
| 4 | 0.8 mm | 8.8 mm | 18 Max | |
Asennusohje
Esite
Lentolehtinen
Luettelo
Certifications
DIN 4102-12 abP P-MPA-E-17-008
English,German
DIN 4102-12




Accessory
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.