PH38765.jpg image
Hover to magnify image or click to enlarge

Metal Pressure Clip, Fire-Rated, 10 Cable

Catalog#: PKM10H6IN
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

E30 Fire Rating Data Cable Capacity
Eucasafe JE-H(St) Bd FE 180 E30
Part Number Number of Wire Pairs Wire Diameter Cable Diameter Number of Cables
PKM10H6IN 2 0.8 mm 6.6 mm 14 Max
4 0.8 mm 8.8 mm 10 Max
PKM16H6IN 2 0.8 mm 6.6 mm 24 Max
4 0.8 mm 8.8 mm 18 Max

Diagrams

Application images Resources CAD
Video
CADDY TV Episode 16 - Rick Gets Serious about CADDY ARMOUR and Spring Steel

Play

nVent CADDY BSZ-SU Concrete Screw

Play

nVent CADDY Concrete Fastening Solutions

Play

nVent CADDY Datacom Solutions

Play

Compatible Items
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy