KP T-Bolt for C-Channel E4, M8 Screw, 40 mm Screw
Hover to magnify image or click to enlarge
KP T-Bolt for C-Channel E4, M8 Screw, 40 mm Screw
Catalog#: KP3808040
Details
Resources
Compatible Items
Features
- For use with C-Profiles
- Pre-mounted with large washer and nut
Specifications
PRODUCT ATTRIBUTES
| Nuts and T-Bolts for C-channel System | |
| C-Channel Type | Pullout Force F1 |
| E4 | 2600 N |
Lentolehtinen
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.