Heavy Duty Pipe Clamp Fire/Sprinkler EG 88–94 mm 3" Pipe, DN80, M10, M12 Rod
Hover to magnify image or click to enlarge
Obsolete
Heavy Duty Pipe Clamp Fire/Sprinkler EG 88–94 mm 3" Pipe, DN80, M10, M12 Rod
Catalog#: HDN094
Details
Application images
Resources
Features
- Fillet welded connector nut has flats to accommodate spanners
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Certifications
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
FM Approved, Pipe Hanger Components
English
FM 1951, 1952, 1953 (December 2016)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.