Hammer-On Flange Clip Bottom Mount Stud, S301, 14–20 mm Flange, 11 mm Screw
Hover to magnify image or click to enlarge
Hammer-On Flange Clip Bottom Mount Stud, S301, 14–20 mm Flange, 11 mm Screw
Catalog#: EM912SS1
Details
Application images
Resources
Video
Compatible Items
Features
- Can be used to support boxes, fixtures or other applications from beam flanges
- Captive threaded stud minimizes the need for additional hardware
- Assorted attachment points provided to reduce inventory
- Requires only a hammer to install
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen

Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.