PH5371.jpg image
Hover to magnify image or click to enlarge

ECN Universal Nut, M6 Rod

Catalog#: ECNUNI06
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Nuts and T-Bolts for C-channel System
C-Channel Type Pullout Force F1
E0 1100 N
E0L 800 N
E1 2300 N
E2 1200 N
E2L 1200 N
E3 1300 N
E4 1300 N

Diagrams

Resources Compatible Items
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy