Universal Structural Bracket, Strut Brace, 20.6 mm Hole
Hover to magnify image or click to enlarge
Universal Structural Bracket, Strut Brace, 20.6 mm Hole
Catalog#: CSBUS2
Details
Application images
Resources
Video
Features
- Used for installations where strut brace is perpendicular to structure
- One wrench size fits all required hardware, eliminating the need to change tools
- Shear-off head helps ensure correct torque and simplifies inspection
Specifications
PRODUCT ATTRIBUTES
| FM Loads | |||||
| Part Number | Brace Member | Horizontal Capacity per Installation Angle from Vertical | |||
| 30° - 44° | 45° - 59° | 60° - 74° | 75° - 90° | ||
| CSBUS1 | 41 x 41 Strut Channel | 8940 N | 12630 N | 15210 N | 16940 N |
| CSBUS2 | 41 x 41 Strut Channel | 8940 N | 12630 N | 15210 N | 16940 N |
Lentolehtinen
Certifications


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.