PH39155.jpg image
Hover to magnify image or click to enlarge

Strut Seismic Hinge Bracket Assembly, 14.3 mm Hole

Catalog#: CSBUS1PA
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

FM Loads
Part Number Brace Member Horizontal Capacity per Installation Angle from Vertical
30° - 44° 45° - 59° 60° - 74° 75° - 90°
CSBUS1PA 41 x 41 Strut Channel 5160 N 8290 N 8290 N 7470 N
CSBUS2PA 41 x 41 Strut Channel 5160 N 8290 N 8290 N 7470 N

Diagrams

Application images Resources CAD
Video
Seismic Bracing Systems: nVent CADDY Lateral Rigid Bracing (STRUT) for Trapeze Applications

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy