PH32364.jpg image
Hover to magnify image or click to enlarge

Universal Restraint Clip, Slotted, #12, #18 Brace, M10 Rod

Catalog#: CSBURCR38
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

UL Loads
Part Number Brace Member Load Rating
CSBURCR38 CSB12CBL 1859 N
CSB18CBL 3434 N
CSBURCR12 CSB12CBL 1859 N
CSB18CBL 3434 N
CSBURCR58 CSB12CBL 1859 N
CSB18CBL 3434 N

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy