Branch Line Restraint Structure Attachment to Threaded Hole, M10, M12 Rod
Hover to magnify image or click to enlarge
Branch Line Restraint Structure Attachment to Threaded Hole, M10, M12 Rod
Catalog#: CSBBRS3MEG
Details
Application images
Resources
CAD
Features
- Swivel barrel nut accepts 3/8" or 1/2" (M10 or M12) threaded rod
- Attaches to concrete anchors or structural attachments with female threads
- Can be used for bolting through steel
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Luettelo
Certifications
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Approved, Seismic
English
FM 1950-2023
AON Fire Protection, Rigid Seismic NZS 4541:2020
English
NZS 4515:2009
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.