Quick M8 Beam Clamp with Push-to-Install Technology, 3-10 mm Flange Thickness
Hover to magnify image or click to enlarge
Quick M8 Beam Clamp with Push-to-Install Technology, 3-10 mm Flange Thickness
Catalog#: CRLBM8EG
Details
Application images
Resources
CAD
Compatible Items
Features
- Prefabricated assemblies easily lift and lock into place, helping to save time and money
- Easy "push-to-install" design allows installers to simply push the threaded rod through the mounting hole, instantly holding it in position
- Lock nut can be finger tightened, locking the rod in place
- Works with slightly damaged threads and minor burrs on the threaded rod
- Conforms with Federal Specification WW-H-171 (Type 23), Manufacturers Standardization Society ANSI®/MSS-SP-58 (Type 19 and 23)
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Luettelo
Tekninen käsikirja
Certifications
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.