nVent CADDY Speed Link Light Pack with Nail Gun Bracket, 1.0mm x 2m Wire, 10kg
Hover to magnify image or click to enlarge
nVent CADDY Speed Link Light Pack with Nail Gun Bracket, 1.0mm x 2m Wire, 10kg
Catalog#: CLP1L2GBSF
The nVent CADDY Speed Link Light Pack with Nail Gun Bracket includes a precut length (1m and 2m) of 1mm wire rope riveted to an angle bracket designed for direct fastening together with an ultra-low-profile locking device. Contractors can quickly and safely install it to the concrete ceiling using a wide range of nail guns to support and secure lighting and signage.
Details
Application images
Resources
Video
Features
- Complete system includes wire, locking device and concrete nail gun insert bracket
- Clips onto nozzle of gas or battery-actuated nail guns allowing for hands-off installation at structure or from the floor using a pole
- Longer leg angle bracket for tool clearance
- Quickly and easily attaches to concrete, steel or composite metal decking
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Lentolehtinen
Tietolomake


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.