nVent CADDY Speed Link Light Pack
Hover to magnify image or click to enlarge

nVent CADDY Speed Link Light Pack with Nail Gun Bracket, 1.0mm x 1m Wire, 10kg

Catalog#: CLP1L1GBSF

The nVent CADDY Speed Link Light Pack with Nail Gun Bracket includes a precut length (1m and 2m) of 1mm wire rope riveted to an angle bracket designed for direct fastening together with an ultra-low-profile locking device. Contractors can quickly and safely install it to the concrete ceiling using a wide range of nail guns to support and secure lighting and signage.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Diagrams

Application images Resources Video
nVent CADDY Speed Link Light Pack – Lighting Support

Play

nVent CADDY Speed Link Light Pack — Signage Support

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy