Speedway Cable Ladder Inside Riser, 90°, 600 mm
Hover to magnify image or click to enlarge
Speedway Cable Ladder Inside Riser, 90°, 600 mm
Catalog#: CL110X600IR90HD
Details
Resources
Features
- Creates a 90° inside riser elevation change for cable tray
- Provides optimal support for high-performance low voltage and data cables
- Innovative SPEEDLOK integrated coupling system
- Safety edge protects cables during installation
- Slotted side channel, eliminating field drilling for cut-to-length applications
- IEC 61537 load rating and earthing compliant
- Responsive design and layout services, including seismic
Specifications
PRODUCT ATTRIBUTES
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.