Speedway Cable Ladder, 300 mm x 110 mm x 3 m
Hover to magnify image or click to enlarge
Speedway Cable Ladder, 300 mm x 110 mm x 3 m
Catalog#: CL110X300HD
The SPEEDWAY Cable Ladder is the backbone of the SPEEDWAY Cable Ladder System. Highly engineered features help ensure a secure installation that complies with industry codes and standards for high-performance cables. The cable ladder is designed to efficiently accommodate field transitions utilizing the SPEEDLOK integrated coupling systems.
Details
Application images
Resources
Video
Compatible Items
Features
- Provides optimal support for high-performance low voltage and data cables
- Easy cable ladder transitions with innovative SPEEDLOK integrated coupling system
- Safety edge protects cables during installation
- Slotted side channel, eliminating field drilling for cut-to-length applications
- IEC 61537 load rating and earthing compliant
- Responsive design and layout services, including seismic
Specifications
PRODUCT ATTRIBUTES



Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.