Cat HP J-Hook Mod Clip with BC Beam Clamp, Swivel, 16mm max Flange
Hover to magnify image or click to enlarge
Cat HP J-Hook Mod Clip with BC Beam Clamp, Swivel, 16mm max Flange
Catalog#: CATHPMBCB
The Improved nVent CADDY Cat HP Mod Clip J-Hook with BC Swivel Beam Clamp offers both easy beam flange installation and 360-degree rotation for versatile cable routing. By eliminating the need for screws, rivets or special tools during assembly, installation time and cost is reduced. A simple clip onto nVent CADDY Cat HP components ensures a secure hold—ultimately enhancing rigidity and stability while minimizing inventory impact and providing flexibility on the job site.
Details
Application images
Resources
Features
- Rotates 360 degrees to support various directional runs of cable
- Works with nVent J-Hook Versa-Mount technology from nVent CADDY
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.