Bolt Expansion Anchor, Non-Cracked Concrete, M10 Thread, 70 mm
Hover to magnify image or click to enlarge
Bolt Expansion Anchor, Non-Cracked Concrete, M10 Thread, 70 mm
Catalog#: CAH10070
Details
Application images
Resources
Video
Features
- Heavy duty wedge anchor
- For non-cracked concrete
Specifications
PRODUCT ATTRIBUTES
| Characteristic Axial Loads from ETA-05/0242 | ||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 |
| CAH08060 | - | 4.8 kN |
| CAH10070 | - | 6.4 kN |
Lentolehtinen
Certifications
CE, 05-0242
English
ETA-05/0242


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.