Self-Cutting Cable Tie, 22.67 kg Tensile Strength, 355.6 mm, Black, 100 Count Bag
Hover to magnify image or click to enlarge
Self-Cutting Cable Tie, 22.67 kg Tensile Strength, 355.6 mm, Black, 100 Count Bag
Catalog#: CADTIESC14CBAP
The nVent CADDY Self-Cutting Cable Tie is a versatile, tool-free datacom solution for bundling large amounts of cables. This simple, yet innovative product features a built-in cutting blade to ensure a secure fastening and a safe, clean tie-off finish. Made from durable 6/6 nylon, the Self-Cutting Cable Tie boasts a robust 50lb/ 22Kg of tensile strength.
Details
Application images
Resources
Video
Compatible Products
Features
- Eliminates sharp edges and protects exposed skin from cuts during installation
- Lock and twist to cut, no cutting tools required
- Different colors including a black UV-protected version to meet specific needs
- RoHS (Restriction of Hazardous Substances Directive) compliant
- Halogen free
- cULus Listed to UL 62275/CSA C22.2 No. 62275, UL Certified to IEC 62275
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Tietolomake
Certifications
ANSI/UL 1565, EN IEC 62275
English
UL ZODZ.E125869
ANSI/UL 1565, EN IEC 62275
UL ZODZ.E125869
cUL ZODZ7.E125869
English
ANSI/UL 1565, EN IEC 62275
cUL ZODZ7.E125869
ANSI/UL 1565, EN IEC 62275


Accessory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.