C-EU Single Cable to Flange Clamp, 8–12 mm OD, 12 mm Max Flange, 41 mm Max
Hover to magnify image or click to enlarge
C-EU Single Cable to Flange Clamp, 8–12 mm OD, 12 mm Max Flange, 41 mm Max
Catalog#: C12EU
Details
Application images
Resources
Features
- Supports single run of conduit
- Attaches to beam flanges, angle iron, joists and other structural supports
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.