BSZ-SU Concrete Screw, EG, 12 mm Drill Bit Diameter, 110 mm Screw
Hover to magnify image or click to enlarge
BSZ-SU Concrete Screw, EG, 12 mm Drill Bit Diameter, 110 mm Screw
Catalog#: BSZSU12110EG
Details
Application images
Resources
Video
Features
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- ETA assessed for anchoring in cracked and non-cracked concrete
- Approved for use in seismic design category C1 (all sizes)
- Approved for use in seismic design category C2 (for Drill Bit Diameters 8 mm and greater)
- Removable anchor is ideal for temporary fixings
- Atlantis finish has superior corrosion protection (up to C3 environment according to EN ISO 9223 & 9224)
- Atlantis finish is suitable for outdoor installation
Specifications
PRODUCT ATTRIBUTES
| Characteristic Axial Loads from ETA-20/0046 | |||
| Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth |
| BSZSU06040xx | 1.81 kN | 1.98 kN | 35 mm |
| BSZSU06050xx | 1.81 kN | 1.98 kN | 35 mm |
| BSZSU08070xx | 5.88 kN | 8.41 kN | 65 mm |
| BSZSU10100xx | 8.99 kN | 12.85 kN | 85 mm |
| BSZSU10120xx | 8.99 kN | 12.85 kN | 85 mm |
| BSZSU12110xx | 12.51 kN | 17.87 kN | 105 mm |
Lentolehtinen
Certifications




- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.