PH41248.jpg image
Hover to magnify image or click to enlarge

BSZ-SU Concrete Screw, EG, 10 mm Drill Bit Diameter, 120 mm Screw

Catalog#: BSZSU10120EG
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Characteristic Axial Loads from ETA-20/0046
Part Number Cracked Concrete C20/25 Non-Cracked Concrete C20/25 Standard Embedment Depth
BSZSU06040xx 1.81 kN 1.98 kN 35 mm
BSZSU06050xx 1.81 kN 1.98 kN 35 mm
BSZSU08070xx 5.88 kN 8.41 kN 65 mm
BSZSU10100xx 8.99 kN 12.85 kN 85 mm
BSZSU10120xx 8.99 kN 12.85 kN 85 mm
BSZSU12110xx 12.51 kN 17.87 kN 105 mm

Diagrams

Application images Resources Video
nVent CADDY Cat HP J-Hook to Concrete

Play

nVent CADDY BSZ-SU Concrete Screw

Play

nVent CADDY Concrete Fastening Solutions

Play

CADDY-2DANI-N00343-AnchorCalcSoftWare-EN-2311

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy