Multi-Function Clip, M4, M10 Rod, 4.8 mm Wire, 3–9.5 mm Flange, 6.5 mm Hole
Hover to magnify image or click to enlarge
Multi-Function Clip, M4, M10 Rod, 4.8 mm Wire, 3–9.5 mm Flange, 6.5 mm Hole
Catalog#: 4Z34
Details
Application images
Resources
CAD
Video
Features
- Provides attachment of electrical boxes
- Supports #10-24 and 1/4-20 (M6) threaded bridle rings
- Instills more confidence installing conduit, MC/AC, and low voltage applications
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Esite
Lentolehtinen
Certifications
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.