nVent CADDY Rod Lock Spring Steel Rod Hanger to Flange Clip, M6 Rod, 14–20 mm Flange
Hover to magnify image or click to enlarge
nVent CADDY Rod Lock Spring Steel Rod Hanger to Flange Clip, M6 Rod, 14–20 mm Flange
Catalog#: 4QTI912
Details
Application images
Resources
CAD
Video
Compatible Items
Features
- Suspends threaded rod from beam flanges
- Threaded rod hanger can swivel to provide a vertical dropdown
- Requires only a hammer to install
- Easy "push-to-install" design allows installers to simply push the threaded rod through the mounting hole, instantly holding it in position
- Prefabricated assemblies easily lift and lock into place, helping to save time and money
- Works with slightly damaged threads and minor burrs on threaded rod ends
- Design includes a release mechanism that works with pliers
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Esite
Lentolehtinen
Tietolomake
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239


Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.