Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 21–28 mm Flange
Hover to magnify image or click to enlarge
Hammer-On Flange Clip, Side Mount, Spring Steel, nVent CADDY Armour, 21–28 mm Flange
Catalog#: 4H1318
Details
Application images
Resources
Video
Features
- Provides an attachment for wire, S-hooks, chain, nVent CADDY Speed Link or other assemblies to flanges and profiles
- Fits most beams
- Installs with just a hammer
Specifications
PRODUCT ATTRIBUTES
Esite
Lentolehtinen
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239



- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.