4G24H Twist Clip with 90° Plain Hole, Painted, White, 5.8 mm Hole, 1.5 mm Max Flange, 24 mm T-Grid
Hover to magnify image or click to enlarge
4G24H Twist Clip with 90° Plain Hole, Painted, White, 5.8 mm Hole, 1.5 mm Max Flange, 24 mm T-Grid
Catalog#: 4G24HWHSP25
Details
Application images
Resources
Video
Compatible Items
Features
- Provides an attachment for nVent CADDY Speed Link assemblies, wire, S-hooks, or chain from T-Grid
- Fast, easy and secure twist-on installation
- Designed to reduce scratching of T-grid
- No tools required for installation
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Certifications
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889



Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.