Twist Clip with 90° 6.4 mm Plain Hole, 1.5 mm Max Flange, 24 mm T-Grid
Hover to magnify image or click to enlarge
Twist Clip with 90° 6.4 mm Plain Hole, 1.5 mm Max Flange, 24 mm T-Grid
Catalog#: 4G16H
Details
Application images
Resources
CAD
Video
Compatible Items
Features
- Provides an attachment for nVent CADDY Speed Link assemblies, wire, S-hooks, or chain from T-Grid
- Fast, easy and secure twist-on installation
- No tools required for installation
Specifications
PRODUCT ATTRIBUTES
Esite
Lentolehtinen
Certifications
UL IFFX.E94389
English
ANSI/UL 1598
UL IFFX.E94389
ANSI/UL 1598
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889

Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.