nVent CADDY Superklip, 39.5–43.5 mm OD, 1 1/4" Pipe, 1 1/2" Copper Tube
Hover to magnify image or click to enlarge
nVent CADDY Superklip, 39.5–43.5 mm OD, 1 1/4" Pipe, 1 1/2" Copper Tube
Catalog#: 389011
Details
Application images
Resources
Features
- Closes and locks automatically when the pipe, tube or cable is inserted
- One-piece clamp for fast and convenient installation
- Fasten with either wood screw, dual threaded screw with or without collar, nail with collar, threaded rod, mounting plate or shot-fire bracket
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.