Universal Beam Clamp, Plain, 11 mm Hole, 20 mm Max Flange
Hover to magnify image or click to enlarge
Universal Beam Clamp, Plain, 11 mm Hole, 20 mm Max Flange
Catalog#: 30011MM
Details
Application images
Resources
CAD
Compatible Items
Features
- Universal beam clamp for standard beams
- Structural attachment (with infinite adjustment) to top or bottom flange of metal beams to support hanger rod
- Including set screw and lock nut
Specifications
PRODUCT ATTRIBUTES
Lentolehtinen
Luettelo
Certifications
FM Approved, Pipe Hanger Components
English
FM 1951, 1952, 1953 (December 2016)
ITB DoC KOT-2019-0889
English,Polish
DoC KOT-2019-0889
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.