H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 42–50 mm OD, 3–8 mm Flange
Hover to magnify image or click to enlarge
H-MSM Conduit/Pipe to Flange Clip, Side Mount, Spring Steel, 42–50 mm OD, 3–8 mm Flange
Catalog#: 24M24SM
Details
Application images
Resources
Video
Compatible Items
Features
- Supports conduit/pipe or cable from beam flanges
- Snap close clip pivots a full 360°
- Requires only a hammer to install
Specifications
PRODUCT ATTRIBUTES
Esite
Lentolehtinen
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04


Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.