Wire Basket Tray PreForm Elbow 90°
Wire Basket Tray PreForm Elbow 90°
The nVent CADDY Wire Basket Tray PreForm Elbow 90° is a precision-engineered solution designed to streamline cable tray installations when a directional change is needed. With its pre-galvanized steel base and interlocking polymer sidewalls, the PreForm Elbow 90° delivers a clean, consistent, and tool-free installation experience.
Additionally, the PreForm Elbow 90° significantly reduces installation time by eliminating the need for field cutting or job site configuration. This translates into improved productivity and increased efficiency, especially in retrofit scenarios where flexibility is critical.
Detalles
Imágenes de la aplicación
Recursos
Compatible Products
Características
- Multiple color options to coordinate with cable tray selection
- Flame-retardant polymer rails ensure the safety of high-performance cabling
- Routes cable systems in multiple directions
- Provides a clean bend radius and helps to protect the natural bend radius of varying cable systems
Especificaciones
Material
Acero
Acabado
Pregalvanizado;Poliuretano
Certificaciones
cUL CYNW7.E324325
English
CSA C22.2 No. 126.1
cUL CYNW7.E324325
CSA C22.2 No. 126.1
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.