Wire Basket Tray Cutting Tool
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Wire Basket Tray Cutting Tool
The nVent CADDY Wire Basket Tray Cutting Tool is a simple yet effective solution for cutting wire basket tray. Designed to be used with the nVent CADDY Wire Basket Tray, this tool makes cutting the wire basket quick and easy. Contractors can minimize the presence of sharp burrs, edges and projections, ensuring the safety of not just the installer, but following personnel as well. Create a clean and protected cut while safeguarding the wiring jacket of the tray itself with the Cutting Tool.
The nVent CADDY Wire Basket Tray Cutting Tool is a simple yet effective solution for cutting wire basket trays.
Detalles
Recursos
Compatible Products
Características
- Designed to cut wire basket tray up to 8 mm (0.315 in) in diameter
- Lightweight tooling is easy-to-use
- Versatile solution made for both on-site and in-shop use
- Blades of the tool are hardened for increased longevity
Especificaciones
Ficha técnica
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.