Wire Basket Tray Splice Kit, Black Zinc, Electrogalvanized
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Wire Basket Tray Splice Kit, Black Zinc, Electrogalvanized
N.º de catálogo: WBTSPLICEBA
The nVent CADDY Wire Basket Tray Splice Kit brings simplicity and reliability to cable tray installations. Designed as a three-piece staked bolt, washer, and nut combination, this kit is easy-to-use when connecting straight sections of cable tray and fittings. Whether you're linking tray segments or attaching accessories, the splice kit ensures a secure and consistent connection that withstands demanding conditions. Installation is straightforward, requiring only basic hand tools, improving productivity when constructing robust cable management systems.
Detalles
Recursos
Compatible Products
Características
- Three-piece bolt, washer and nut combination
- Ensures a stable and tight fit between tray sections
- Works with a wide range of tray sizes and configurations
- Used to create a continuous grounded bond between sections of cable tray and protects assets in case of a lightning strike
Especificaciones
Atributos del producto
Ficha técnica
Certificaciones
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.