Wire Basket Tray Splice Kit, Electrogalvanized
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Wire Basket Tray Splice Kit, Electrogalvanized
N.º de catálogo: WBTSPLICE
The nVent CADDY Wire Basket Tray Splice Kit brings simplicity and reliability to cable tray installations. Designed as a three-piece staked bolt, washer, and nut combination, this kit is easy-to-use when connecting straight sections of cable tray and fittings. Whether you're linking tray segments or attaching accessories, the splice kit ensures a secure and consistent connection that withstands demanding conditions. Installation is straightforward, requiring only basic hand tools, improving productivity when constructing robust cable management systems.
Detalles
Recursos
Compatible Products
Características
- Three-piece bolt, washer and nut combination
- Ensures a stable and tight fit between tray sections
- Works with a wide range of tray sizes and configurations
- Used to create a continuous grounded bond between sections of cable tray and protects assets in case of a lightning strike
Especificaciones
Atributos del producto
Ficha técnica
Certificaciones
cUL CYNW7.E324325
English
CSA C22.2 No. 126.1
cUL CYNW7.E324325
CSA C22.2 No. 126.1
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.