Wire Basket Tray PreForm Intersection, 50 x 200 mm, Black, Pregalvanized
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Wire Basket Tray PreForm Intersection, 50 x 200 mm, Black, Pregalvanized
N.º de catálogo: WBTI2X8BA
The nVent CADDY Wire Basket Tray PreForm Intersection is a precision-engineered solution designed to streamline cable tray installations at multi-pathway junctions. With its pre-galvanized steel base and interlocking polymer sidewalls, the PreForm Intersection delivers a clean, consistent, and tool-free installation experience.
Additionally, the PreForm Intersection significantly reduces installation time by eliminating the need for field cutting or job site configuration. This translates into improved productivity and increased efficiency, especially in retrofit scenarios where flexibility is critical.
Detalles
Imágenes de la aplicación
Recursos
Compatible Products
Características
- Multiple color options to coordinate with cable tray selection
- Flame-retardant polymer rails ensure the safety of high-performance cabling
- Routes cable systems in multiple directions
- Provides a clean bend radius and helps to protect the natural bend radius of varying cable systems
Especificaciones
Atributos del producto
Certificaciones
CE, nVent CADDY Wire Basket Tray System
English
EN 61537:2007, IEC 61537:2023, LVD 2014/35/EU
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.