Wire Basket Tray Snap-On Cover, 300mm width, 1.5m length, Pregalvanized
Pase el ratón para ampliar la imagen o haga clic para agrandarla
Wire Basket Tray Snap-On Cover, 300mm width, 1.5m length, Pregalvanized
N.º de catálogo: COVER12
The nVent CADDY Wire Basket Tray Cover provides dependable top-side protection for high-performance cables installed in continuous pathways. Featuring a tool-free, snap-on design with integrated indents that lock securely over the top tray wires, the Cover installs in seconds—no screwdriver, no additional hardware.
Designed to conform with the nVent CADDY Wire Basket Tray, its steel construction helps safeguard critical systems in demanding environments—such as data centers—while supporting a clean, consistent and fast installation.
Detalles
Recursos
Compatible Products
Características
- Tool-free, snap-on installation locks securely without additional hardware
- Solid steel construction helps prevent dust and debris from falling onto cables
- Designed to fit over nVent CADDY Wire Basket Tray
Especificaciones
Atributos del producto
Accessory
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.