Skip to main content
Please Select Your Country and Language Preferences
Changing your location may affect product availability. Certain products may not be available in all international regions.
Current Selected Country: Yemen | English
Search for nVent products, resources, or ask any question you have
Loading search…
SCHROFF-3D-N00618-ECMSubrackRender-EN_24563-901_one-handle.tif
Hover to magnify image or click to enlarge

EuropacPRO Advanced EMC Side Panel Cover

Aluminium Side panel 3mm to increase the EMC shielding effect of the subrack by covering the not needed cut-outs.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

EMC Shielding Yes
Finish Passivated
Material Aluminum
Product Family EuropacPRO
Product Type Side Panel
Type Type H
Works With Subracks
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.